A Jumping Robot for Martian Lava Tube Exploration

A Jumping Robot for Martian Lava Tube Exploration

Design Philosophy and Feedback: A Jumping Robot for Martian Lava Tube Exploration


Martian lava tubes, with their potential for resource extraction and habitat sheltering, represent a promising but challenging target for planetary exploration. Addressing these challenges, this article introduces a jumping robot designed specifically for exploring such environments. The robot prioritizes jumping as its primary mode of locomotion, while retaining walking capabilities to tackle uneven terrains and confined spaces.


Design Philosophy


The robot employs a 5-bar parallel linkage mechanism for its legs, optimized for maximizing vertical jump height in Mars' low-gravity environment. The design focuses on high-efficiency actuation, lightweight construction, and integrated energy recovery systems. Key design objectives include:


1.Jumping Capability


The robot can perform significant vertical and forward jumps, overcoming obstacles taller than its height.


2. Attitude Control

Its legs dynamically adjust in mid-air to ensure stable landings, minimizing potential damage.


3.Energy Recovery


Springs and active motor damping allow energy-efficient jumps and landings, enabling consecutive jumping maneuvers.


Additionally, the robot features standard walking capabilities and energy-efficient resting poses, making it versatile for diverse exploration tasks.


Performance and Feedback


The robot's design and functionality were validated through MATLAB Simscape simulations and physical testing:


Jumping Performance: Simulations show a maximum jump height of 1.52 m under Earth's gravity and 3.63 m on Mars. Experimental tests achieved a jump height of 1.141 m with the paw clearing 0.7 m from the ground.


Energy Optimization: The combination of springs and motors minimizes energy consumption during static poses and allows smooth transitions between squatting and upright postures.


Actuation System


The robot uses CubeMars AK70-10 KV100 robotic actuator, chosen for their high performance and cost-effectiveness:


1. Peak Torque: 24.8 Nm, enabling high-powered jumps during brief bursts of activity.


2. Integrated Encoder: Supports high-speed communication via CAN-bus at 1 MHz.


3. Gear Reduction: A 10:1 planetary gearbox ensures sufficient torque for the 5-bar linkage mechanism.


4. Power Supply: Two Tattu R-Line 5.0 1200 mAh batteries in series meet the robot’s high current demands and provide scalability for potential quadrupedal versions.


These actuators provide robust support for the robot’s jumping and walking capabilities while maintaining operational reliability.


Conclusion and Future Work


The jumping robot showcases exceptional adaptability for low-gravity environments through its innovative 5-bar design and efficient actuation system. With significant potential for overcoming complex terrains, the system demonstrates the viability of jumping locomotion for extraterrestrial exploration. Future research will focus on refining jump controllers and extending the design to quadrupedal systems, further enhancing its utility for planetary missions.

 

Back to blog