Introducing the Revolutionary RI-PH Series of Sealed Frameless Motors from CubeMars
In the realm of robotics and industrial automation, the performance and reliability of motors are of paramount importance. CubeMars is proud to announce the launch of its latest RI-PH series of sealed frameless motors, designed to deliver outstanding electrical performance and innovative design. Whether for exoskeletons, legged robots, robotic arms, or collaborative industrial robots, the RI-PH series provides robust and stable power support.
Compact and Lightweight, Easy Installation
The RI-PH series motors feature a thinned yoke design, significantly reducing overall size and making them easy to fit into various compact installation spaces. This design not only reduces the motor's weight but also ensures high compatibility with a wide range of mainstream embedded devices and collaborative robots.
High Temperature Resistance, Sustained Efficiency
The encapsulation process used in these motors greatly enhances their heat dissipation performance. They perform excellently in temperatures not exceeding 85°C and maintain stable performance even at winding temperatures up to 150°C. In high-temperature environments, the RI-PH motors significantly reduce torque degradation, ensuring reliable power output under harsh conditions.
Superior Design, Enhanced Power
The electromagnetic components of the RI-PH series have been meticulously designed to boost torque and power density by 25%. This enhancement not only improves the motor’s performance but also broadens its application range, allowing it to meet the demands of more high-performance applications.
Precision and Stability, Efficient and Durable
The RI-PH series motors significantly reduce cogging torque, providing excellent precision control and stable torque output. While maintaining high efficiency, they ensure stable power output, making them outstanding performers in various applications.
Intelligent Integration, Flexible Control
These motors are integrated with Hall sensors and temperature sensors, enabling precise control during operation and greatly improving operational flexibility. Through intelligent control, users can finely adjust the motors according to specific application needs, ensuring optimal performance.
The RI-PH series of sealed frameless motors from CubeMars, with its innovative design and superior performance, offers an excellent choice for the fields of industrial automation and robotics technology. CubeMars is committed to innovation and quality, ensuring that each product meets the highest standards through advanced manufacturing technology and strict quality control processes. Choosing CubeMars means choosing an efficient, reliable, and powerful motor solution.