Quasi Direct Drive-AKE80-8,Specially for Exokseleton
CubeMars' AKE Quasi Direct Drive is the ideal choice for the industrial automation and robotics. This product integrates motor and gearbox, particularly suited for applications such as exoskeletons, bipedal robots, robotic arms, and industrial collaborative robots. The core components of the gearbox are optimized for design and manufacturing processes, offering higher load capacity and lighter weight, achieving a backlash of 9 arcminutes and a torque density of 52 N.m/kg. The modular design of the gearbox and motor facilitates easy installation and maintenance. The motor base is equipped with threaded and through holes for versatile bi-directional mounting, accommodating various installation requirements. CubeMars is dedicated to innovation and quality, ensuring each product meets high customer standards through advanced manufacturing technologies and stringent quality control processes.
Advantages of CubeMars Quasi Direct Drive Motor
1、Robotic Actuator with Planetary Gear
Light and Compact,Precise and Powerful
2、PRECISION TRANSMISSION,WITH HEAVY LOAD CAPACITY
Achieve higher transmission accuracy within 9 arc backlash;
optimized reducer increases load capacity,reaching peak torque density of 52N.m/kg.
3、QUIET OPERATION WITH PRECISION, EXCELLENCE
Utilizing grade 5 precision gears and optimized core components
in the reducer significantly reduces operational noise while extending motor lifespan
4、WINDING UPGRADING FOR EFFICIENCY BOOST
Enhanced winding process increases slot fill factor by 10% compared to AK series
reducing copper losses and temperature rise for superior torque output
5、LIGHT AND COMPACT FOR VERSATILE APPLICATIONS
Lightweight design and compact structure with bi-directional,mounting for diverse application
6、MODULAR DESIGN FOR HASSLE-FREE MAINTENANCE
Motor and reducer feature separate modular design for easy and quick disassembly and maintenance
Advantages of CubeMars Quasi Direct Drive Motor
1、Robotic Actuator with Planetary Gear
Light and Compact,Precise and Powerful
2、PRECISION TRANSMISSION,WITH HEAVY LOAD CAPACITY
Achieve higher transmission accuracy within 9 arc backlash;
optimized reducer increases load capacity,reaching peak torque density of 52N.m/kg.
3、QUIET OPERATION WITH PRECISION, EXCELLENCE
Utilizing grade 5 precision gears and optimized core components
in the reducer significantly reduces operational noise while extending motor lifespan
4、WINDING UPGRADING FOR EFFICIENCY BOOST
Enhanced winding process increases slot fill factor by 10% compared to AK series
reducing copper losses and temperature rise for superior torque output
5、LIGHT AND COMPACT FOR VERSATILE APPLICATIONS
Lightweight design and compact structure with bi-directional,mounting for diverse application
6、MODULAR DESIGN FOR HASSLE-FREE MAINTENANCE
Motor and reducer feature separate modular design for easy and quick disassembly and maintenance