CubeMars
G30 KV290
G30 KV290
CubeMars G30 inrunner Gimbal Motor is designed for low-speed operation, high torque density, and tailored for applications in aerial photography, gimbal stabilizers, autonomous driving, and similar fields.
Key Features:
1. Large Hollow Structure: The motor is designed with a large hollow through-hole for easy integration of electrical slip rings, catering to diverse DIY requirements.
2. Compact and Practical Design: Considering its high-precision application scenarios, the motor is designed to be lightweight, with low rotational inertia, ensuring easy responsiveness.
3. Support for Multiple Control Modes: It supports both speed and position control modes, ensuring accurate control and significantly improving feedback response speed.
CubeMars G30 Motor Specifications:
- Rated Voltage: 12V
- Rated Current: 2.3A
- Rated Torque: 0.08Nm
- Rated Speed: 2200rpm
- Motor Weight: 83g
For more detailed data, you can contact our online advisors.