CubeMars
G40 KV70
G40 KV70
CubeMars G40 inrunner Gimbal Motor is designed for low-speed operation, high torque density, and tailored for applications in aerial photography, gimbal stabilizers, autonomous driving, and similar fields.
Key Features:
1. Large Hollow Structure: The motor is designed with a large hollow through-hole for easy integration of electrical slip rings, catering to diverse DIY requirements.
2. Compact and Practical Design: Considering its high-precision application scenarios, the motor is designed to be lightweight, with low rotational inertia, ensuring easy responsiveness.
3. Support for Multiple Control Modes: It supports both speed and position control modes, ensuring accurate control and significantly improving feedback response speed.
CubeMars G40 Motor Specifications:
- Rated Voltage: 16V
- Rated Current: 1.65A
- Rated Torque: 0.25Nm
- Rated Speed: 600rpm
- Motor Weight: 163g
For more detailed data, you can contact our online advisors.