CubeMars
GL60 KV25
GL60 KV25
CubeMars' GL series brushless DC motors are specifically designed for gimbal systems, featuring characteristics such as a large hollow structure, low cogging torque, lightweight, compact size, and low energy consumption, providing a smooth experience for your gimbal equipment.
Key Features:
1. Low Cogging Torque: Optimized for gimbal systems, the low cogging torque results in low torque ripple, providing delicate control and enhancing coordination with control systems.
2. Large Hollow Structure: With an oversized central aperture, it facilitates the passage of signal and power lines.
3. Compact Size, Lightweight: Despite being thin and lightweight, these motors offer substantial torque, making them suitable for various applications such as photography equipment, handheld gimbals, aerial pods, autonomous driving, laser scanners, and more.
4. Targeted Gimbal Electromagnetic Design: Low energy consumption and low noise make them suitable for prolonged operation. The titanium oxide coating ensures good overall sealing performance, providing excellent waterproof and dustproof effects.
GL60 KV25/55:
- Motor Weight: 230g
- Rated Voltage: 24V
- Rated Torque: 0.6Nm
- Stall/Peak Torque: 1.75Nm
- Waterproof and Dustproof Rating: IP45
CubeMars gimbal motors can also be paired with encoders and driver boards, compatible with various gimbal controllers for simplified control!