Skip to product information
1 of 4

CubeMars Store

AK10-9 V2.0 KV60

AK10-9 V2.0 KV60

Regular price $798.90 USD
Regular price $798.90 USD Sale price $798.90 USD
Sale Sold out
Shipping calculated at checkout.
Driver Board:

The AK10-9 V2.0 actuator integrates a high-performance brushless DC motor, a self-developed planetary reducer, an encoder, and an integrated drive, enabling smooth operation with high torque.

 

Utilizing a portable drive solution, the AK10-9 V2.0 Power Module supports both servo and MIT modes. It breaks away from conventions by achieving synchronized control of position, velocity, and acceleration, adapting to PID settings automatically and eliminating complexity to reach the target efficiently.CubeMars offers highly customizable motor modules.

 

AK10-9 V2.0 Actuator Specifications:

- Operating Voltage: 48V

- Rated Torque: 18Nm

- Rated Speed: 220rpm

 

For more detailed information, please contact our online advisors.

 

View full details

Contact form