Skip to product information
1 of 5

CubeMars Store

AK80-64 KV80

AK80-64 KV80

Regular price $989.90 USD
Regular price $889.90 USD Sale price $989.90 USD
Sale Sold out
Shipping calculated at checkout.
Driver Board:

The AK80-64 actuator integrates a high-performance brushless DC motor, a self-developed planetary reducer, an encoder,and an integrated drive, enabling smooth operation with high torque.Utilizing a portable drive solution, the AK80-64 Power Module supports both servo and MIT modes. It breaks away from conventions by achieving synchronized control of position, velocity, and acceleration, adapting to PID settings automatically and eliminating complexity to reach the target efficiently.CubeMars offers highly customizable motor modules.

 

AK80-64 Actuator Specifications:

- Operating Voltage: 48V

- Rated Torque: 48Nm

- Rated Speed: 40rpm

 

For more detailed information, please contact our online advisors.

 

View full details

Contact form