CubeMars Store
S-LINK V1.0
S-LINK V1.0
Couldn't load pickup availability
S-LINK V1.0 is a device used for data communication with the GLII series power modules. It can record the real-time status of the power module system, meeting the user's needs for data tuning and other adjustments.
Users can connect the S-LINK V1.0 to a computer and use the upper computer to perform the following operations: real-time data monitoring, encoder calibration, and other tuning functions.
(The image shows the S-Link connection diagram.)
Specifications
S-LINK V1.0
Communication Methods: Serial, CAN, USB
Voltage: 5V
Dimensions: 39.2 x 29.2 x 10 mm Weight: 16g
The package includes 5-pin connection cable*1 and USB to Micro USB cable *1.
Disclaimer: Due to the special nature of the GLII series products, please strictly follow the instructions in the GLII series manual when using them. Our company assumes no responsibility for any damage caused to the product or other equipment due to improper operation, including but not limited to liability for incidental or indirect damages.

