1
/
of
4
CubeMars Store
AK80-6 KV100
AK80-6 KV100
Regular price
$469.90 USD
Regular price
$469.90 USD
Sale price
$469.90 USD
Unit price
/
per
Shipping calculated at checkout.
Couldn't load pickup availability
The AK80-6 actuator integrates a high-performance brushless DC motor, a self-developed planetary reducer, an encoder, and an integrated drive, enabling smooth operation with high torque.Utilizing a portable drive solution, the AK80-6 Power Module supports both servo and MIT modes. It breaks away from conventions by achieving synchronized control of position, velocity, and acceleration, adapting to PID settings automatically and eliminating complexity to reach the target efficiently.CubeMars offers highly customizable motor modules.
AK80-6 Actuator Specifications:
- Operating Voltage: 48V
- Rated Torque: 6Nm
- Rated Speed: 600rpm
For more detailed information, please contact our online advisors.