New Arrival
-
SaleAK60-6 V3.0 KV80
Regular price $298.90 USDRegular priceUnit price / per$318.90 USDSale price $298.90 USDSale -
SaleAK10-9 V3.0 KV60
Regular price $798.90 USDRegular priceUnit price / per$818.90 USDSale price $798.90 USDSale -
SaleAK80-9 V3.0 KV100
Regular price $579.90 USDRegular priceUnit price / per$599.90 USDSale price $579.90 USDSale -
AKH70-16 V1.0 KV41
Regular price $598.00 USDRegular priceUnit price / perSale price $598.00 USD -
AKH70-48 V1.0 KV41
Regular price $698.00 USDRegular priceUnit price / perSale price $698.00 USD
Customized Services
CubeMars specializes in robot power systems. We've served 1000+ global robot companies and research institutions with customized solutions!
Robotic Actuation Module
-
SaleAK60-6 V1.1 KV80
Regular price $298.90 USDRegular priceUnit price / per$318.90 USDSale price $298.90 USDSale -
SaleAK60-6 V1.1 KV140
Regular price $298.90 USDRegular priceUnit price / per$318.90 USDSale price $298.90 USDSale -
AK70-10 KV100
Regular price From $398.90 USDRegular priceUnit price / per$398.90 USDSale price From $398.90 USD -
AK80-6 KV100
Regular price From $469.90 USDRegular priceUnit price / per$469.90 USDSale price From $469.90 USD -
AK80-64 KV80
Regular price From $889.90 USDRegular priceUnit price / per$889.90 USDSale price From $889.90 USD -
AK80-8 KV60
Regular price From $469.90 USDRegular priceUnit price / per$469.90 USDSale price From $469.90 USD -
AK80-9 KV100
Regular price From $479.90 USDRegular priceUnit price / per$479.90 USDSale price From $479.90 USD -
AK10-9 V2.0 KV60
Regular price $798.90 USDRegular priceUnit price / per$798.90 USDSale price $798.90 USD -
SaleDriver-board-V2.1
Regular price From $59.90 USDRegular priceUnit price / per$129.90 USDSale price From $59.90 USDSale -
Driver-board-V2.2
Regular price $79.90 USDRegular priceUnit price / per$79.90 USDSale price $79.90 USD -
RUBIK LINK V2.0
Regular price $39.90 USDRegular priceUnit price / per$39.90 USDSale price $39.90 USD -
SaleAK60-6 V3.0 KV80
Regular price $298.90 USDRegular priceUnit price / per$318.90 USDSale price $298.90 USDSale -
SaleAK10-9 V3.0 KV60
Regular price $798.90 USDRegular priceUnit price / per$818.90 USDSale price $798.90 USDSale -
SaleRUBIK LINK V3.0
Regular price $21.90 USDRegular priceUnit price / per$41.90 USDSale price $21.90 USDSale -
SaleAK70-9 KV60
Regular price $498.90 USDRegular priceUnit price / per$518.90 USDSale price $498.90 USDSale -
SaleAK80-9 V3.0 KV100
Regular price $579.90 USDRegular priceUnit price / per$599.90 USDSale price $579.90 USDSale
Frameless Torque Motor
-
RI50 KV100
Regular price From $61.90 USDRegular priceUnit price / per$61.90 USDSale price From $61.90 USD -
RI80 V2.0 KV75
Regular price From $132.90 USDRegular priceUnit price / per$132.90 USDSale price From $132.90 USD -
RI60 KV120
Regular price From $98.90 USDRegular priceUnit price / per$98.90 USDSale price From $98.90 USD -
RI100 KV105
Regular price From $148.90 USDRegular priceUnit price / per$148.90 USDSale price From $148.90 USD
Hollow Shaft Planetary Actuator
AKH70-16
• Rated voltage 48V - KV41
• Maximum torque density: 88.74 Nm/kg
• Peak Torque 85Nm Total Weight 879g
• Dual 21-bit Encoders for Closed-Loop Control
Frameless Inrunner Torque Motor
RI60
• Voltage:12V-48V
• Lower cogging torque for easy control
• High torque density and dynamics
• High precision control with 0.01°
Robot Actuator
AK70-10
• Highly integrated actuator design
• Equipped with cross-roller bearing for high impact resistance
•Simple and reliable drive architecture
• Ideal for exoskeletons and quadruped robots
Why Choose CubeMars
-
Quality
Official new authentic products guaranty.
-
First
Subscribe to enjoy first-hand information.
-
Shipping
USD200 Consumption Free Shipping by DHL Express
-
Member
Member's points can be used as cash.
-
Service
Professional online customer service.
-
Warranty
1 year warranty of official direct after-sales maintenance.
Blog posts
View all-
Before Purchasing a Gimbal Motor, Which Key Par...
Before purchasing a gimbal motor, compare torque, encoder accuracy, KV, cogging torque, inertia, size, voltage, protection, temperature, interface, and structure. Proper selection avoids jitter, slow response, and overheating.
Before Purchasing a Gimbal Motor, Which Key Par...
Before purchasing a gimbal motor, compare torque, encoder accuracy, KV, cogging torque, inertia, size, voltage, protection, temperature, interface, and structure. Proper selection avoids jitter, slow response, and overheating.
-
RO Series Frameless Outrunner Torque Motor meet...
RO series brushless DC outer rotor torque motor is catering to applications in exoskeleton robotics, collaborative robotic arms.
RO Series Frameless Outrunner Torque Motor meet...
RO series brushless DC outer rotor torque motor is catering to applications in exoskeleton robotics, collaborative robotic arms.
-
Quasi Direct Drive-AKE80-8,Specially for Exokse...
CubeMars' AKE Quasi Direct Drive is the ideal choice for the industrial automation and robotics.
Quasi Direct Drive-AKE80-8,Specially for Exokse...
CubeMars' AKE Quasi Direct Drive is the ideal choice for the industrial automation and robotics.